5016h, 5116h AXIS#.SETTLE.*
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5016h | 0h | Unsigned8 | - | - | Read only | No |
AXIS1.SETTLE.P | 5016h | 1h | Unsigned32 | - | Position | Read/Write | No |
AXIS1.SETTLE.V | 5016h | 2h | Unsigned32 | - | - | Read/Write | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5116h | 0h | Unsigned8 | - | - | Read only | No |
AXIS2.SETTLE.P | 5116h | 1h | Unsigned32 | - | Position | Read/Write | No |
AXIS2.SETTLE.V | 5116h | 2h | Unsigned32 | - | - | Read/Write | No |